Skip to main content
700MHz, Low Jitter, Crystal-to-3.3V Differential LVPECL Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PLG28
Lead Count (#):28
Pkg. Dimensions (mm):11.5 x 11.5 x 3.63
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)40
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 25
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)11.5
MOQ500
Output Banks (#)1
Output Freq Range (MHz)31.25 - 700
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)132.3
Period Jitter Max P-P (ps)5
Pitch (mm)1.27
Pkg. Dimensions (mm)11.5 x 11.5 x 3.63
Pkg. TypePLCC
Prog. ClockYes
Prog. InterfaceSerial, Parallel
PublishedNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)3.63
Width (mm)11.5

Description

The 84330-02 is a general purpose, single output high frequency synthesizer. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The output can be configured to divide the VCO frequency by 1, 2, 4, and 8. Output frequency steps from 250kHz to 2MHz can be achieved using a 16MHz crystal depending on the output divider setting.