Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

LVPECL Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)25
Core Voltage (V)3.3
Diff. Input Signaling3.3
Divider Value1, 2, 4, 8
Feedback Divider28
Feedback InputNo
FunctionParallel programmable SynthesIzers
Input Freq (MHz)25
Input TypeLVCMOS, LVPECL, LVDS, HSTL, SSTL, LVDS, HCSL
Inputs (#)2
Length (mm)7
MOQ2000
Multiply/Divide Value1
Operating Freq700
Output Banks (#)1
Output Freq Range (MHz)31.25 - 700
Output SignalingLVPECL
Output Skew (ps)15
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)49
Period Jitter Max P-P (ps)5
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Prog. InterfaceParallel
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1.4
VCO Max Freq (MHz)700
VCO Min Freq (MHz)250
Width (mm)7

Description

The 8432I-101 is a general purpose, dual output Differential-to-3.3V LVPECL high frequency synthesizer. The 8432I-101 has a selectable TEST_CLK or CLK, nCLK inputs. The TEST_CLK input accepts LVCMOS or LVTTL input levels and translates them to 3.3V LVPECL levels. The CLK, nCLK pair can accept most standard differential input levels. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the input differential or single ended reference frequency. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The low phase noise characteristics of the 8432I-101 makes it an ideal clock source for Gigabit Ethernet and SONET applications.