Skip to main content
Low Skew,1-to-24 Differential-to-LVCMOS/LVTTL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)2.5V, 3.3V
FunctionBuffer, Multiplexer
Input Freq (MHz)100
Input TypeHCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)7
MOQ2000
Output Banks (#)3
Output Freq Range (MHz)100
Output Skew (ps)275
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)24
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
PublishedNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.4
Width (mm)7

Description

The 8344I is a low voltage, low skew fanout buffer and a member of the family of High Performance Clock Solutions from IDT. The 8344I has two selectable clock inputs. The CLK0, nCLK0 and CLK1, nCLK1 pairs can accept most standard differential input levels. The 8344I is designed to translate any differential signal levels to LVCMOS/LVTTL levels. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The effective fanout can be increased to 48 by utilizing the ability of the outputs to drive two series terminated lines. Redundant clock applications can make use of the dual clock input. The dual clock inputs also facilitate board level testing. 8344I is characterized at full 3.3V, full 2.5V and mixed 3.3V input and 2.5V output operating supply modes.

Guaranteed output and part-to-part skew characteristics make the 8344I ideal for those clock distribution applications demanding well defined performance and repeatability.