Skip to main content
1-to-1,2.5V,3.3V Differential-to-LVCMOS/LVTTL Translator

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: DCG8
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 97
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication AUSTRIA
Additive Phase Jitter Typ RMS (fs) 210
Additive Phase Jitter Typ RMS (ps) 0.21
Core Voltage (V) 2.5V, 3.3V
Function Buffer
Input Freq (MHz) 350
Input Type LVPECL, LVDS, LVHSTL, SSTL, HCSL
Inputs (#) 1
Length (mm) 4.9
MOQ 194
Output Banks (#) 1
Output Freq Range (MHz) 350
Output Type LVCMOS
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 1
Package Area (mm²) 19.1
Pitch (mm) 1.27
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.5
Pkg. Type SOIC
Price (USD) $3.36206
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1.5
Width (mm) 3.9

Description

830S21I is a 1-to-1 Differential-to- LVCMOS/ LVTTL translator and a member of the family of High Performance Clock Solutions from IDT. The differential input is highly flexible and can accept the following input types: LVPECL, LVDS, LVHSTL, SSTL and HCSL. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.