Skip to main content
Renesas Electronics Corporation
Synchronization Management Unit (SMU) for IEEE 1588 and Synchronous Ethernet

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BAG144
Lead Count (#):144
Pkg. Dimensions (mm):13.0 x 13.0 x 1.53
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)144
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Advanced FeaturesFull SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO with Physical Layer Frequency Support, LOS Inputs
ApplicationSystem Synchronizer, IEEE 1588 Synthesizer
Channels (#)3
Clock SupportG.813, G.8262, GR-1244-CORE, GR-253-CORE, G.8273.2
Core Voltage (V)1.8
Diff. Inputs6
Diff. Outputs4
Input Freq (MHz)1.0E-6 - 650
Input Freq Range Type1PPS (1 Hz), Composite Clock (G.703 64kbps), TDM, DS1, E1, SONET/SDH, Ethernet, OTN, Sync Pulse
Input TypeLVCMOS, LVPECL, LVDS, AMI
Inputs (#)14
Length (mm)13
MOQ1000
Output Freq Range (MHz)1.0E-6 - 650
Output Freq Range Type1PPS (1 Hz), Composite Clock (G.703 64kbps), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, STM-64/OC-192/10GBASE-W, 10GBASE-R, XGMII/XAUI
Output TypeLVCMOS, LVPECL, LVDS, AMI
Outputs (#)13
Package Area (mm²)169
Phase Jitter Typ RMS (ps)0.56
Pitch (mm)1
Pkg. Dimensions (mm)13.0 x 13.0 x 1.53
Pkg. TypeCABGA
Product CategoryIEEE 1588, Network Synchronization
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.53
Width (mm)13

Description

The 82P33810 Synchronization Management Unit (SMU) provides tools to manage timing references, clock sources and timing paths for IEEE 1588 and Synchronous Ethernet (SyncE) based clocks. The device supports up to three independent timing paths that control: IEEE 1588 clock synthesis; SyncE clock generation; and general purpose frequency translation. The device supports physical layer timing with Digital PLLs (DPLLs) and it supports packet based timing with Digitally Controlled Oscillators (DCOs). Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs low-jitter clocks that can directly synchronize Ethernet interfaces; as well as SONET/SDH and PDH interfaces and IEEE 1588 Time Stamp Units (TSUs).