Skip to main content
Port Synchronizer for IEEE 1588 and 10G/40G Synchronous Ethernet

Package Information

CAD Model: View CAD Model
Pkg. Type: CABGA
Pkg. Code: BAG144
Lead Count (#): 144
Pkg. Dimensions (mm): 13.0 x 13.0 x 1.53
Pitch (mm): 1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 144
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 160
Pb (Lead) Free Yes
Pb Free Category e1 SnAgCu
Temp. Range (°C) -40 to 85°C
Advanced Features Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, VCXO-based APLL, LOS Inputs
Application Port Synchronizer
Channels (#) 3
Core Voltage (V) 1.8
Diff. Inputs 6
Diff. Outputs 6
Input Freq (MHz) 1.0E-6 - 650
Input Freq Range Type TDM, DS1, E1, SONET/SDH, Ethernet, OTN, Sync Pulse
Input Type LVCMOS, LVPECL, LVDS
Inputs (#) 12
Length (mm) 13
MOQ 160
Output Freq Range (MHz) 1.0E-6 - 650
Output Freq Range Type 1PPS (1 Hz), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, STM-64/OC-192/10GBASE-W, 10GBASE-R, XGMII/XAUI
Output Type LVCMOS, LVPECL, LVDS
Outputs (#) 13
Package Area (mm²) 169
Phase Jitter Typ RMS (ps) 0.23
Pitch (mm) 1
Pkg. Dimensions (mm) 13.0 x 13.0 x 1.53
Pkg. Type CABGA
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1.53
Width (mm) 13

Description

The 82P33741 Port Synchronizer for IEEE 1588 and 10G/40G Synchronous Ethernet provides tools to manage timing references, clock conversion and timing paths for IEEE 1588 and Synchronous Ethernet (SyncE). The device supports up to three independent timing paths for: IEEE 1588 clock generation; SyncE clock generation; and general purpose frequency translation. The device outputs low-jitter clocks that can directly synchronize 40GBASE-R, 10GBASE-R and 10GBASE-W and lower-rate Ethernet interfaces; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces and IEEE 1588 Time Stamp Units (TSUs).

► Download the Altera and IDT Synchronous Ethernet Solution for ITU-T G.8262 white paper