Skip to main content
256K x 9 SuperSync FIFO, 3.3V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PN64
Lead Count (#): 64
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Reel
Architecture Uni-directional
Bus Width (bits) 9
Core Voltage (V) 3.3
Density (Kb) 2048
Family Name SuperSync
I/O Frequency (MHz) 100 - 100
I/O Type 3.3 V LVTTL
Interface Synchronous
Length (mm) 14
MOQ 750
Moisture Sensitivity Level (MSL) 3
Organization 256K x 9
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 72V2101 is a 256K x 9 SuperSync FIFO memory with clocked read and write controls. The Frequency Select pin (FS) has been removed, thus it is no longer necessary to select which of the two clock inputs, RCLK or WCLK, is running at the higher frequency. The period required by the retransmit operation and the first word data latency period is now fixed and short. (The variable clock cycle counting delay associated with the latency period found on previous SuperSync devices has been eliminated on this SuperSync family.)