Skip to main content
Renesas Electronics Corporation
1K x 9 DualSync FIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PN64
Lead Count (#):64
Pkg. Dimensions (mm):14.0 x 14.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureDual FIFO
Bus Width (bits)9
Core Voltage (V)5
Density (Kb)9
Family NameDualSync
I/O Frequency (MHz)66 - 66
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)14
MOQ90
Moisture Sensitivity Level (MSL)3
Organization1K x 9
Package Area (mm²)196
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)14.0 x 14.0 x 1.4
Pkg. TypeTQFP
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)14

Description

The 72821 is a 1K x 9 dual synchronous (clocked) FIFO. The device is functionally equivalent to two 72221 FIFOs in a single package with all associated control, data, and flag lines assigned to separate pins. Each of the two FIFOs has a 9-bit input data port and a 9-bit output data port. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual clock operation. The 72821 architecture lends itself to many flexible configurations such as: 2-level priority data buffering, Bidirectional operation, Width expansion and Depth expansion.