Skip to main content
Renesas Electronics Corporation
512 x 18 DualSync FIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BG121
Lead Count (#):121
Pkg. Dimensions (mm):15.0 x 15.0 x 2.15
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)121
Pb (Lead) FreeNo
Carrier TypeReel
ArchitectureDual FIFO
Bus Width (bits)18
Core Voltage (V)5
Density (Kb)9
Family NameDualSync
I/O Frequency (MHz)66 - 66
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)15
MOQ1000
Moisture Sensitivity Level (MSL)3
Organization512 x 18
Package Area (mm²)225
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)15.0 x 15.0 x 2.15
Pkg. TypePBGA
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.15
Width (mm)15

Description

The 72815 is a 512 x 18 First-In, First-Out memory with clocked read and write controls. It is functionally equivalent to two 72215 FIFOs in a single package with all associated control, data, and flag lines assigned to independent pins and would be applicable for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. Each of the two FIFOs has an 18-bit input and output port. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.