Skip to main content
512 x 36 x 2 SyncBiFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PK128
Lead Count (#): 128
Pkg. Dimensions (mm): 20.0 x 14.0 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 128
Pb (Lead) Free No
Carrier Type Tray
Architecture Bi-directional
Bus Width (bits) 36
Core Voltage (V) 5
Density (Kb) 36
Family Name SyncBiFIFO
Function Bus Matching
I/O Frequency (MHz) 66 - 66
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 20
MOQ 72
Moisture Sensitivity Level (MSL) 3
Organization 512 x 36 x 2
Package Area (mm²) 280
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 72
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 723634 is a CMOS bidirectional synchronous (clocked) FIFO. Two independent 512 x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.