Skip to main content
Renesas Electronics Corporation
512 x 36 SyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFP
Pkg. Code:PQ132
Lead Count (#):132
Pkg. Dimensions (mm):24.13 x 24.13 x 3.55
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)132
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureUni-directional
Bus Width (bits)36
Core Voltage (V)5
Density (Kb)18
Family NameSyncFIFO
FunctionMark & Retransmit
I/O Frequency (MHz)50 - 50
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)24.13
MOQ108
Moisture Sensitivity Level (MSL)3
Organization512 x 36
Package Area (mm²)582.3
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)24.13 x 24.13 x 3.55
Pkg. TypePQFP
Qty. per Carrier (#)36
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.55
Width (mm)24.13

Description

The 723631 is a 512 x 36 Sync FIFO memory that supports clock frequencies up to 67 MHz and has read access times as fast as 12ns. The FIFO memory has retransmit capability, which allows previously read data to be accessed again. Communication between each port may take place with two 36-bit mailbox registers. All data transfers through a port are gated to the LOW-to-HIGH transition of a continuous port clock by enable signals.