Skip to main content
3.3V 64K x 32 Synchronous PipeLined Burst SRAM

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PKG100
Lead Count (#): 100
Pkg. Dimensions (mm): 20.0 x 14.0 x 1.4
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041
Moisture Sensitivity Level (MSL) 3

Product Attributes

Lead Count (#) 100
Pb (Lead) Free Yes
Carrier Type Reel
Architecture Synch Burst
Bus Width (bits) 32
Core Voltage (V) 3.3
Density (Kb) 2048
I/O Voltage (V) 3.3 - 3.3
Length (mm) 20
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Organization 64K x 32
Output Type Pipelined
Package Area (mm²) 280
Pb Free Category e3 Sn
Pitch (mm) 0.65
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 71V632 3.3V CMOS SRAM is organized as 64K x 32. The pipelined burst architecture provides cost-effective 3-1-1-1 secondary cache performance for processors up to 117MHz. The 71V632 SRAM contains write, data, address, and control registers. The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.