Skip to main content
3.3V 128K x 36 ZBT Synchronous Flow-Through SRAM

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PKG100
Lead Count (#): 100
Pkg. Dimensions (mm): 20.0 x 14.0 x 1.4
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 100
Pb (Lead) Free Yes
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Architecture ZBT
Bus Width (bits) 36
Core Voltage (V) 3.3
Density (Kb) 4608
I/O Frequency (MHz) 100 - 100
I/O Voltage (V) 2.5 - 2.5
Length (mm) 20
MOQ 144
Organization 128K x 36
Output Type Flowthrough
Package Area (mm²) 280
Pb Free Category e3 Sn
Pitch (mm) 0.65
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Pkg. Type TQFP
Price (USD) $6.79417
Published No
Qty. per Carrier (#) 72
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 71V547 3.3V CMOS SRAM is organized as 128K x 36 bits. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus it has been given the name ZBTTM, or Zero Bus Turn-around. The 71V547 contains address, data-in and control signal registers. The outputs are flow-through (no output data register). In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.