Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Ceramic, Seam-Sealed, SMD, Crystal

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JB4
Lead Count (#):4
Pkg. Dimensions (mm):5.0 x 3.2 x 0.7
Pitch (mm):2.6

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCLCC
Lead Count (#)4
Pb (Lead) FreeYes
Carrier TypeCut Tape
Length (mm)5
MOQ100
Moisture Sensitivity Level (MSL)1
Package Area (mm²)16
Pb Free Categorye4 Au
Pitch (mm)2.6
Pkg. Dimensions (mm)5.0 x 3.2 x 0.7
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.7
Width (mm)3.2

Description

The 495-24.8832-2 is a ceramic, seam-sealed, SMD, crystal for use with Renesas' VCXO-based synchronization PLLs.