Skip to main content
Nch Single Power Mosfet 200V 3A Mohm DPAK(L)

Package Information

Pkg. Type: DPAK-L
Pkg. Code:
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 4
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
ID (A) 3
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pkg. Type DPAK-L
Qualification Level Industrial
Standard Pkg. Type TO-251 / IPAK
Tape & Reel No
VDSS (Max) (V) 200

Description

The 2SK1335L is a Nch Single Power Mosfet 200V 3A Mohm DPAK(L).