The F5288EVS is a fully populated test board with connectors to enable easy evaluation of the F5288 Transmit/Receive Half Duplex IC.
Features
- Evaluation Board
- Microcontroller
- Digital Cable
- Power Cable
- USB-to-Mini Cable
The F5288EVS is a fully populated test board with connectors to enable easy evaluation of the F5288 Transmit/Receive Half Duplex IC.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
User Guides & Manuals | ||||||
F5268/88 Evaluation System User Guide | – | Manual - Eval Board | 1.83 MB | |||
Downloads | ||||||
F5288 EVB AFR Files | – | Software | ZIP | 2.97 MB |
Type | Date Sort ascending | |
---|---|---|
Working to Achieve 5G Expectations | Blog Post | Dec 3, 2018 |
IDT Announces Microwave and Millimeter Wave Products, Accelerating Growth in Active Antenna Systems | News | Sep 19, 2017 |