Overview
Description
The RZ/G2E Reference Board from Silicon Linux Corporation is compatible with 96 boards equipped with the Renesas RZ/G2E MPU. It consists of two boards, a main board, and a subboard, and most of the RZ/G2E mounted functions can be evaluated by connecting to the subboard.
Note: When ordering the RZ/G2E board, please also add "EK874" to the message field of the inquiry form and send it. EK874 is only for evaluation, not for mass production.
Features
- Processor: RZ/G2E
- Main Memory: 2GB DDR3L
- QSPI NOR Flash: 64MByte
- I2C EEPROM: 512Byte
- External Storage: micro SD x1
- Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x1
- HDMI out / LVDS out or MIPI DSI out
- Wi-Fi + BT
- PMIC Renesas
- Dimension: 54 mm x 85 mm
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.