The SMARC 2.0 compliant module is based on the RZ/G2H, RZ/G2M and RZ/G2N processors from Renesas. The multi-core Arm® Cortex®-A57 and A53 based processors are for use in high compute video analytics and image processing applications.

Features

  • SMARC 2.0 form factor (82mm x 80mm)
  • Running CIP Linux on Renesas RZG2/M/N/H
  • 2GB and 4GB LPDDR4 memory options
  • 32GB eMMC Flash
  • Capable of running edge video analytics
  • Temperature grade of -20 °C to 60 °C

Applications

  • Image processing
  • Computing
  • Object detection

descriptionDocumentation

Title language Type Format File Size Date
star RelySys SMARC SoM Module for the Renesas RZ Partner Solution Product Brief PDF 193 KB

printNews & Additional Resources