Halleck-Willard, Inc. (HWI) develops multiple RZ solutions combining RZ MPUs with cutting-edge technologies that include edge computing, AI + computer vision, long-range networking, and cloud communication over a variety of networking technologies.

Features

  • Powerful single- and dual-core implementations for solutions requiring high-performance computation on embedded systems
  • Solutions leveraging the RZ’s power to enable long-range transfer of high-fidelity data to and from uninhabited areas
  • Enhanced networking capability to increase the yield and reliability of semiconductor manufacturing

Applications

  • R&D for defense-related applications
  • Edge computation for industrial IoT applications
  • High-performance application-specific industrial networking products

descriptionDocumentation

Title language Type Format File Size Date
star HWI RZ Solutions (Renesas RZ Partner Ecosystem) Product Brief PDF 397 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Halleck-Willard, Inc External Link Feb 17, 2021