Overview
Description
The IDT 89HP0504PB 4-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.
Features
- 4 channel PCIe Gen2 signal repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- Built-in mux/demux for Fail-Over support
- Low-cost pin-strapped configuration
- Commercial and Industrial temperature
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.10 MB | |
End Of Life Notice | PDF 1.11 MB | |
Overview | PDF 422 KB | |
Overview | PDF 3.79 MB | |
Product Brief | PDF 170 KB | |
Product Brief | PDF 217 KB | |
Device Errata | PDF 106 KB | |
7 items
|
Design & Development
Boards & Kits
Evaluation Board for 89HP0504PB (QFN) Repeater, 16-lane, 5Gbps PCIe2
The 89HP0504PB (QFN) Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board features a full 16-lane connection from a host through the repeaters to an end-point device installed in the PCIe slot. Any...
Cable Evaluation Kit for 89HP0504PB Repeater, 1-lane, 5Gbps PCIe2
The 89HP0504PB (QFN-2) Repeater Cabling Evaluation Kit is a set of 2-boards designed to allow testing of PCIe2 cabled and mux/demux applications. There is a host interface board and endpoint interface board which can be connected via cable.
The host side board is installed into a DT PC,...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: