Skip to main content

Features

  • High Driver VOD: 2.4V (Min) @ RD = 54Ω
  • Better Noise Immunity, or Drive Up to 8 Terminations
  • IEC61000 ESD Protection on RS-485 I/O Pins . . ±16.5kV
  • Class 3 ESD Level on all Other Pins: >7kV HBM
  • Full Fail-safe (Open, Short, Terminated and Undriven) Receivers
  • High Rx IOL to Drive Opto-Couplers for Isolated Applications
  • Hot Plug Circuitry - Tx and Rx Outputs Remain Three-State During Power-up/Power-down
  • True 1/8 Unit Load Allows up to 256 Devices on the Bus
  • Specified for Single 5V, 10% Tolerance, Supplies
  • High Data Rates: up to 10Mbps
  • Low Quiescent Supply Current: 600µA
  • Ultra Low Shutdown Supply Current: 70nA
  • -7V to +12V Common Mode Input Voltage Range
  • Half Duplex Pinouts
  • Pb-free (RoHS compliant)
  • Three-State Rx and Tx Outputs
  • Current Limiting for Driver Overload Protection

Description

Support is limited to customers who have already adopted these products.

The ISL3158AE is a BiCMOS, IEC61000 ESD protected, 5V powered, single transceiver that meets both the RS-485 and RS-422 standards for balanced communication. Each driver output and receiver input is protected against ±16. 5kV ESD strikes without latch-up. The ISL3158AE transmitter delivers exceptional differential output voltages (2. 4V min), into the RS-485 required 54Ω load, for better noise immunity or to allow up to eight 120Ω terminations in “star” or other non-standard bus topologies. This device has very low bus currents (+125µA/-75µA), so it presents a true “1/8 unit load” to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification’s 32 unit load maximum, and without using repeaters. Receiver (Rx) inputs feature a “Full Fail-Safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or on a terminated but undriven bus. Rx outputs feature high drive levels - typically 28mA @ VOL = 1V (to ease the design of optocoupled isolated interfaces). Hot Plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state until the power supply has stabilized, and the Tx outputs are fully short circuit protected. The ISL3158AE is a half duplex version. It multiplexes the Rx inputs and Tx outputs to allow transceivers with output disable functions in an 8 Ld package.

Applications

  • Utility Meters and Automated Meter Reading Systems
  • High Node Count Systems
  • PROFIBUS® and Field Bus Networks, and Factory Automation
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Applied Filters: