Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The Hl-390 switch is a monolithic device fabricated using CMOS technology and the Intersil dielectric isolation process. This device is TTL compatible and features low leakage and supply currents, low and nearly constant ON resistance over the analog signal range, break-before-make switching and low power dissipation.

Features

  • Analog Signal Range (±15V Supplies) ±15V
  • Low Leakage 40pA
  • Low On Resistance 35Ω
  • Break-Before-Make Delay 60ns
  • Charge Injection 30pC
  • TTL Compatible
  • Symmetrical Switch Elements
  • Low Operating Power 1.0mW

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 290 KB
Brochure PDF 5.41 MB 日本語
End Of Life Notice PDF 200 KB
Product Advisory PDF 282 KB
Product Change Notice PDF 147 KB
Application Note PDF 843 KB
Application Note PDF 468 KB
Application Note PDF 300 KB
Application Note PDF 270 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?