TW3801-TC1-CR Packaging Info

Active

Title Information
Product Number: TW3801-TC1-CR
Pkg. Name:Q100.12X12A
Pkg. Previous Code:QTM
Pkg. Code: QTM
Lead Count: 100
Length: 12 mm
Width: 12 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details