Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 8402 is a general purpose, Crystal-to-LVCMOS/LVTTL High Frequency Synthesizer. The 8402 has a selectable TEST_CLK or crystal inputs. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The low phase noise characteristics of the 8402 make it an ideal clock source for Gigabit Ethernet and SONET applications.

Features

  • 2 LVCMOS/LVTTL outputs
  • Selectable crystal oscillator interface
  • or LVCMOS/LVTTL TEST_CLK
  • Output frequency range: 15.625MHz to 350MHz
  • Crystal input frequency range: 12MHz to 40MHz
  • VCO range: 250MHz to 700MHz
  • Parallel or serial interface for programming counter and output dividers
  • RMS period jitter: 8ps (typical)
  • Cycle-to-cycle jitter: 40ps (typical)
  • Full 3.3V or mixed 3.3V core/2.5V output supply voltage
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free RoHS-compliant package
  • For replacement device use 840N202CKI-dddLF

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 115 KB
1 item

Product Options

Applied Filters: