89H32NT8AG2ZCHL Packaging Info

Obsolete

Title Information
Product Number: 89H32NT8AG2ZCHL
Pkg. Description: FCBGA 23.00x23.00x2.92 mm 1.00mm Pitch
Pkg. Code: HL484
Lead Count: 484
Length: 23 mm
Width: 23 mm
Thickness: 2.92 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: FCBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details