Overview
Description
The ZSLS7031 is a primary-side controlled, peak-current-mode high-brightness LED flyback driver that supports both isolated and non-isolated designs with active power factor correction (PFC). The device works at a constant frequency in discontinuous conduction mode to provide constant power to the output. It eliminates the need for an opto-coupler, TL431 shunt regulator, or any other type of secondary-side feedback device. It operates from a wide input voltage range of 85VAC to 265VAC. The ZSLS7031 integrates over-current and over-voltage protection, as well as a thermal shutdown to halt the switching action in the event of abnormally high operating temperatures.
Features
- High efficiency
- Minimum bill of materials
- Small form-factor package
- No loop compensation required
- Isolated and non-isolated applications
- Power factor PF > 0.95 depending on application
- Wide application input voltage range: 85V to 265VAC
- Internal over-temperature protection
- Output over-voltage protection (OVP)
- Output over-current protection (OCP) on primary side
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.22 MB | |
Guide | 7Z 1.21 MB | |
End Of Life Notice | PDF 106 KB | |
Application Note | PDF 314 KB | |
Manual - Development Tools | PDF 709 KB | |
5 items
|
Design & Development
Boards & Kits
Demo Kit for ZSLS7031
The ZSLS7031KIT-D1 Demonstration Kit enables a quick and easy evaluation of ITD's ZSLS7031 Isolated/Non-isolated Flyback LED Driver IC with Active PFC, which is designed to work in buck-boost and fly-back topologies. The demonstration circuit operates with peak current detection and in constant...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: