Skip to main content

Overview

Description

The ISL91212AEVAL1Z evaluation board is used to evaluate the high performance features of the ISL91212A multi-output PMIC, which has three controllers capable of configuring its power stages for 2+1+1 channel outputs. Each channel can deliver up to 5A continuous output current per phase. The ISL91212A uses the Renesas proprietary R5 modulator technology to maintain accurate voltage regulation, while providing excellent efficiency and transient response. It also supports the standard I2C communication protocol, ideal for systems using a single-cell battery.

Features

  • Small, compact design
  • Supports I2C bus communication protocol
  • Adjustable VOUT and independent DVS control for both channels
  • Real-time fault protection and monitor (OC, UV, OV, OT)
  • Six layer board design optimized for thermal performance and efficiency
  • Connectors, test points, and jumpers for easy measurements
  • Built-in load transient circuits for each output channel

Applications

Documentation

Type Title Date
Guide PDF 3.37 MB
Datasheet PDF 2.86 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 574.78 MB
PCB Design Files ZIP 2.45 MB
2 items

Product Options

Applied Filters: