P9415-RAWQI8 Packaging Info

Active

Title Information
Product Number: P9415-RAWQI8
Pkg. Description: WLCSP 4.22x2.82x0.50 mm 0.40mm Pitch
Pkg. Code: AWQ53
Lead Count: 53
Length: 4.22 mm
Width: 2.82 mm
Thickness: 0.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: WLCSP
Qty. per Reel: 2500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details