Skip to main content

Overview

Description

The MK1726-08 generates a low EMI output clock and a reference clock from a clock or crystal input. The part is designed to lower EMI through the application of spreading a clock. Using IDT' proprietary mix of analog and digital Phase-Locked Loop (PLL) technology, the device spreads the frequency spectrum of the output, reducing the frequency amplitude peaks by several dB depending on spread range. The MK1726-08 offers a range of down spread from a high speed clock or crystal input. The MK1726-08 generates one modulated (SSCLK) and unmodulated (REFCLK) clock and is compatible with Cypress CY25819. The modulated clock is controlled by the select pin, and the unmodulated clock has the same frequency as the input clock or crystal.

Features

  • Packaged in 8-pin SOIC
  • Pb (lead) free package
  • Input frequency range 16- 32 MHz
  • Provides modulated and unmodulated clocks
  • Accepts a clock or crystal input
  • Provides down spread modulation
  • Provides power down function
  • Reduce electromagnetic interference (EMI) by 8-16 db
  • Operating voltage of 3.3 V
  • Advanced, low-power CMOS process

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 223 KB
End Of Life Notice PDF 161 KB
End Of Life Notice PDF 161 KB
End Of Life Notice PDF 159 KB
Product Change Notice PDF 361 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?