Overview

Description

IEEE 1588 is a precise time protocol (PTP) used to synchronize clocks in computer networks. In a local area network, it can control the clock accuracy in the sub-microsecond range, making it suitable for measurement and control systems. With 5G becoming more available throughout the world, there are a large number of base stations and IoT devices which require a large-scale network synchronization. Renesas advanced clock recovery algorithms and precision timing devices reconstruct accurate synchronization signals for 5G networks. And, the CL8040 Wi-Fi 6 device enables wireless configuration of IEEE 1588.

System Benefits​:

  • IEEE 1588 solution realized with Renesas' high-processing performance MPU and precision timing clock IC.
  • Dual MAC, dual PHY and dual lane PCIe 3.0
  • Flexible architecture implies one chip operation as 5GHz + 2.4GHz with 4T4R MIMO system

Comparison

Applications

Applications

  • Core and access IP switches/routers
  • Synchronous Ethernet equipment
  • Wireless infrastructure for 5G network equipment
  • 10Gb, 40Gb and 100Gb Ethernet interfaces

Winning Combinations Interactive Diagram

Select a block to discover products for your design

16:9 USB Hub USB Hub USB Hub CN263 CN268 CN268 Diode Diode Diode DDR3L DDR3L DDR3L SD Card SD Card SD Card Ethernet Transceiver Ethernet Transceiver Ethernet Transceiver GPS Receiver GPS Receiver GPS Receiver nCXO 12.8MHz nCXO 12.8MHz nCXO 12.8MHz EEPROM EEPROM EEPROM RJ45 RJ45 RJ45 SFP SFP SFP Input Input.62 Sheet.64 Sheet.65 Sheet.66 Sheet.69 Inductor.300 Sheet.79 Sheet.80 Sheet.81 Sheet.84 Transformer.324 Line.841 Line.842 Sheet.88 Inductor.300 Sheet.90 Sheet.91 Sheet.92 Connector Line Connector Line.96 Connector Line.97 12V 12V 12V Sheet.102 Sheet.103 Sheet.104 Sheet.105 Connector Arrow Connector Arrow.108 Connector Arrow.109 Connector Arrow.110 Sheet.111 Sheet.112 Connector Arrow.113 Connector Arrow.114 Sheet.116 Connector Arrow.117 Sheet.118 Sheet.120 Sheet.121 Sheet.122 Sheet.124 RF FE Band 1 RF FE Band 1 RF FEBand 1 Connector double arrow.125 Connector double arrow.126 Connector double arrow.127 Connector double arrow.128 Antenna Sheet.137 Sheet.138 Sheet.139 Antenna Sheet.141 Sheet.142 Sheet.143 Sheet.145 Sheet.146 RF FE Band 2 RF FE Band 2 RF FEBand 2 Connector double arrow.149 Connector double arrow.150 Connector double arrow.151 Connector double arrow.152 Antenna Sheet.154 Sheet.155 Sheet.156 Antenna Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Connector double arrow Sheet.165 Sheet.166 Sheet.167 Connector Arrow.168 Connector Arrow.169 Connector Arrow.170 Connector Arrow.172 Sheet.174 Sheet.178 Sheet.182 Sheet.190 Sheet.191 Connector double arrow.192 Connector double arrow.193 Sheet.195 Connector double arrow.196 Connector double arrow.197 Sheet.198 Connector Arrow.200 Connector Arrow.201 Connector Arrow.202 5V/5Amax 5V/5Amax 5V/5Amax VDD1.0V:1.03V, 8A VDD1.0V:1.03V, 8A VDD1.0V:1.03V, 8A VDD0 & DDR:1.35V, 4A VDD0_DDR:1.35V, 4A VDD0_DDR:1.35V, 4A 01.8V:1.8V,4A 01.8V:1.8V,4A 01.8V:1.8V,4A Dynamic connector Sheet.211 Sheet.213 Dynamic connector.214 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.226 Dynamic connector.227 Sequencer Sequencer Sequencer Connector 1 Connector 1.230 Connector 1.231 Connector 1.232 Connector 1.236 Connector 1.237 Connector 1.238 Sheet.241 Sheet.243 Sheet.244 Connector 1.245 Connector Arrow.246 Sheet.248 Connector 1.249 Connector 1.250 Connector 1.251 Connector 1.252 Connector 1.253 Connector Arrow.255 Connector Line.256 Connector Line.257 Sheet.258 Connector Line.259 Connector 1.261 Connector Line.262 Connector Arrow.268 D0.9V: 0.9V, 2.5A D0.9V: 0.9V, 2.5A D0.9V:0.9V,2.5A SD1: Reserved SD1: Reserved SD1: Reserved SD0:3.3V/1.8V,0.17A SD0:3.3V/1.8V,0.17A SD0:3.3V/1.8V,0.17A D3.3V:3.3V, 3A D3.3V:3.3V, 3A D3.3V:3.3V, 3A D2.5V:2.5V, 0.3A D2.5V:2.5V, 0.3A D2.5V:2.5V, 0.3A D1.8V D1.8V D1.8V D3.3V D3.3V D3.3V D3.3V D3.3V D3.3V I2C I2C I2C 12.8MHz 12.8MHz 12.8MHz 10MHz 10MHz 10MHz 1PPS 1PPS 1PPS 1PPS Input 1PPS Input 1PPS Input 1PPS Input 1PPS Input 1PPS Input 0.9V/2.2Amax 0.9V/2.2Amax 0.9V/2.2Amax 1.8V/0.85Amax 1.8V/0.85Amax 1.8V/0.85Amax Buck 1 Buck Buck LDO 2 LDO LDO Buck 2 Buck Buck LDO x2 LDO x2 LDO x2 Buck x2 Buck x2 Buck x2 Buck 3 Buck Buck AC/DC AC/DC AC/DC MPU MPU MPU MPU USB USB USB DDR I/F DDR I/F DDRI/F SDHI SDHI SDHI UART UART UART PCIe 2.0 PCIe 2.0 PCIe 2.0 SPI SPI SPI SMI SMI SMI RGMII RGMII RGMII Wi-Fi 6 Wi-Fi 6 Wi-Fi 6 Wi-Fi 6 Peripheral.29 4T4R Tx/Rx 4T4R Tx/Rx 4T4R Tx/Rx Sheet.290 Peripheral.34 PCIe 3.0 PCIe 3.0 PCIe 3.0 MU DMA MU DMA MU DMA Sheet.291 Peripheral.29 802.11ax 1st MAC 802.11ax 1st MAC 802.11ax 1st MAC 802.11ax 2nd MAC 802.11ax 2nd MAC 802.11ax 2nd MAC Connector double arrow.286 Sheet.292 Peripheral.38 802.11ax 1st PHY 802.11ax 1st PHY 802.11ax 1st PHY 802.11ax 2nd MAC 802.11ax 2nd MAC 802.11ax 2nd MAC 4T 4R AFE 4T 4R AFE 4T4RAFE Connector double arrow.287 Connector double arrow.275 SMU SMU SMU SMU DPLLO DPLLO DPLLO DPLL1 DPLL1 DPLL1 DPLL2 DPLL2 DPLL2 DPLL3 DPLL3 DPLL3 1PPS.299 1PPS 1PPS 1PPS.300 125MHz 125MHz 1PPS.301 125MHz 125MHz
Exiting Interactive Block Diagram