A client node for Fixed Wireless Access (FWA) is an integrated, built-in communications module that uses a 60GHz band and achieves long-range communication and wide-beam steering angles. Its most promising applications are in infrastructure systems (X-haul, last mile, etc). In this application, Renesas power solutions are used in order to implement the smallest client node systems for FWA. Renesas’ timing solutions are also included for systems that require Precision Time Protocol (PTP).

System Benefits:

  • The RWM6051 is a cost-optimized single modem CPE solution derived from the RWM6050 dual baseband modem already deployed in access and backhaul equipment
  • The combined dual and single modem solution builds an FWA portfolio for OEMs and operators to accelerate delivery of affordable multi-gigabit services in compact form factors with ease

 

Related Products

Category Description Featured Document Ordering
       
Baseband Modem      
RWM6051 RapidWave Baseband Modem Datasheet Buy/Sample
       
Buck Regulator      
ISL85005A 4.5V to 18V Input, 5A High Efficiency Synchronous Buck Regulator Datasheet Buy/Sample
ISL85003A Highly Efficient 3A Synchronous Buck Regulator Datasheet Buy/Sample
ISL8024 Compact Synchronous Buck Regulator Datasheet Buy/Sample
       
Buck Converter      
ISL80020 Compact Synchronous Buck Converter Datasheet Buy/Sample
       
LDO      
ISL80111 Ultra-Low Dropout 1A Low Input Voltage NMOS LDOs Datasheet Buy/Sample
       
System Synchronizer      
8A34001 System Synchronizer for IEEE 1588 - Eight Channels Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads