Overview
Description
The 89HP0504UB Repeater USB3 Evaluation Board is designed to enable quick in-system testing of IDT’s 4-channel, 5Gbps USB3 Repeater IC product.
This board provides a 2-lane connection from USB3 host through the Repeater to an HDD, memory stick or other USB3 device. One of the lanes includes an 18-inch trace segment to emulate PCB connectivity. This Evaluation Board is powered from the USB host connector. It is connected using two USB3 cables to a host controller and storage device.
The 89HP0504UB Repeater uses pin-strap configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis. Each of the 4-channels is independently configured via the switches.
Features
- Contains one 89HP0504UBZBNRG USB3 Repeater that compensates for PCB trace attenuation and ISI jitter
- 2-lane USB3 interface card
- Short and long 18-inch trace path options
- Simple configuration via DIP switches
- Independent upstream and down-stream Repeater configuration and optimization
- Multiple power connection options
- Card format: 2.375” x 4.5”
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 528 KB | |
Schematic | PDF 1.16 MB | |
Schematic | PDF 480 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.