Associations

EtherCAT Technology Group

Support Chart (Protocol)
Ether CAT CC-Link IE EtherNet/IP PROFINET RT Modbus TCP Standard TCP/IP Other
           

The EtherCAT Technology Group keeps EtherCAT technology open for all potential users. It brings EtherCAT device manufacturers, technology providers, and users together to further the technology.

CC-Link Partner Association

Support Chart (Protocol)
Ether CAT CC-Link IE EtherNet/IP PROFINET RT Modbus TCP Standard TCP/IP Other
           

The CC-Link Partner Association (CLPA) is an organization of manufacturers of CC-Link compatible products and users of CC-Link technology. The CLPA oversees and manages the CC-Link specifications and promotes the worldwide adoption of CC-Link technology for network communications in industrial automation.

Japanese PROFIBUS Organization

Support Chart (Protocol)
Ether CAT CC-Link IE EtherNet/IP PROFINET RT Modbus TCP Standard TCP/IP Other
           

The Japanese PROFIBUS Organization strives towards the proliferation of the globally popular PROFIBUS/PROFINET field bus in Japan.

ODVA-TAG.Japan

Support Chart (Protocol)
Ether CAT CC-Link IE EtherNet/IP PROFINET RT Modbus TCP Standard TCP/IP Other
           

ODVA, Inc. is a global nonprofit organization run by major vendors that supports network technologies (EtherNet/IP, DeviceNet, CompoNet) built on the CIP (Common Industrial Protocol).


Related Links


FAQ

Q: I'd like to join the R-IN Consortium? How do I join?

A: Please see here.


Q: Is there a participation fee?

A: There is no consortium participation fee. (Shows or exhibits may incur separate expenses.)