Renesas’ coffee machine solution is based on the high-performance RA4 MCU series, a complete solution in a single chip. Integrated system features of the MCU include system control, automatic detection, human machine interface (HMI), and touch control. The touch algorithm enables touch control and automatic water level detection so it can be used simultaneously. Combining the Renesas flow sensor enables automatic control of the coffee output.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL28130 Single Micropower, Low Drift, RRIO Operational Amplifier
|
Precision Op-amps (Vos <1mV), General-purpose Op Amps | Buy / Sample |
ISL85403 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter
|
Buck Regulators (Integrated FETs) | Buy / Sample |
RA4E1 100MHz Arm® Cortex®-M33, Entry-Line with Balanced Low Power Consumption & Optimized Feature Integration
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RA4M1 32-bit Microcontrollers with 48MHz Arm® Cortex®-M4 and LCD Controller and Cap Touch for HMI
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
FS3000 Air Velocity Sensor Module
|
Flow Sensors | Buy / Sample |