Renesas' HVPAK™ Programmable Mixed-Signal Matrix features 4 Outputs with Operating Voltage up to 13.2V and up to 2A current per output.

The SLG47105 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. One-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins and macrocells.

Integrated dual H-bridge/quad half-bridge functionality allows for driving different loads up to 2A per output with up to 13.2V voltage. The SLG47105 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications.

This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.

Image
Benefits of Using the SLG47105 HVPAK Programmable Mixed-Signal Matrix

 

Image
SLG47105 HVPAK Programmable Mixed-Signal Matrix Block Diagram

 

Macrocells Overview

  • Four high voltage, current drive GPOs with low RDS(ON)
  • Two 8-bit PWM macrocells with built-in 16-byte register file
  • Two oscillators:
    • 2.048kHz oscillator
    • 25MHz oscillator
  • Two high-speed general-purpose rail-to-rail analog comparators with integrated voltage reference
  • Differential amplifier with integrator and analog comparator
  • Two current sense comparators with integrated voltage reference
  • Twelve combination function macrocells:
    • Three selectable DFF/latch or 2-bit LUTs
    • One selectable programmable pattern generator or 2-bit LUT
    • Six selectable DFF/latch or 3-bit LUTs
    • One selectable pipe delay or ripple counter or 3-bit LUT
    • One selectable DFF/latch or 4-bit LUT
  • I2C serial communication macrocell
  • Temperature sensor
  • Filter with edge detector
  • Programmable delay with edge detector
  • Power On Reset (POR)

Features

  • Up to 13.2V high voltage and up to 2A high current drive GPOs
  • Full H-bridge and independent half-bridge control
  • Flexible 8-bit PWMs macrocells
  • Constant current regulation
  • Constant voltage regulation
  • Two wide range power supply inputs:
    • 2.5V (±8%) to 5.0V (±10%) VDD
    • 3.3V (±10%) to 12.0V (±10%) VDD2
  • Built-in protections:
    • Undervoltage lockout
    • Overcurrent protection
    • Thermal shutdown
  • I2C control
  • Operating temperature range: -40 °C to 85 °C
  • One time programmable non-volatile memory
  • Low current consumption (nA level)
  • RoHS compliant/halogen-free

Applications

  • Smart locks and valves
  • ATMs and POS printers
  • MOSFET drivers
  • Cameras (video security, DSLRs)
  • Toys
  • Robotics
  • Personal computers and servers
  • Office equipment
  • Personal and medical care devices
  • Other consumer electronics

Documentation

Title Type Date
PDF1.21 MB
Related Files:
Application Note
PDF937 KB
Related Files:
Application Note
PDF754 KB
Related Files:
Application Note
PDF728 KB
Related Files:
Application Note
PDF481 KB
Related Files:
Application Note
PDF792 KB
Related Files:
Application Note
PDF2.00 MB
Related Files:
Application Note
PDF1019 KB
Related Files:
Application Note
PDF831 KB
Related Files:
Application Note
PDF738 KB
Related Files:
Application Note
PDF678 KB
Related Files:
Application Note
PDF4.42 MB
Brochure
PDF1.19 MB
Certificate

Downloads

Title Type Date
ZIP6.80 MB
PCB Design Files