Skip to main content

Features

  • CPU: Cortex-A9 core, Max. 400MHz
  • Power supply voltage: 3.3V/1.8V
  • Package: 176-pin LFBGA, 176/208 pin LFQFP
  • On-chip RAM: Large-capacity memory
  • Graphics functions: Video display controller, Capture engine unit
  • Connectivity: Ethernet, USB host/function x 2 channels, SD host interface x 2 channels, etc.
  • Others: A/D converter (12-bit resolution) x 8 channels, 32-bit OS timer x 2 channels, Serial communication interface with 16-stage FIFO (SCIF) x 5 channels, etc.

Description

The RZ/A1L Group MPUs feature an Arm® Cortex®-A9 core running at 400MHz and 3MB of on-chip SRAM. With 3MB on-chip SRAM, the RZ/A1L supports up to 2 Displays with WVGA (800x480) resolution or a single display with WSVGA (1024x600) resolution without the need for external memory. RZ/A1L enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1L, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.

Parameters

Attributes Value
CPU Architecture Arm
Main CPU Cortex-A9
Program Memory (KB) 0
RAM (KB) 3072
Carrier Type Bulk (Tray), Full Carton (Tray)
Supply Voltage (V) -
I/O Ports 100, 122
NPU No
DRAM I/F SDRAM
3D GPU No
Temp. Range (°C) Ta = -40 to +85
Operating Freq (Max) (MHz) 400
Ethernet speed 10M/100M
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 2 / 2 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 5
SPI (ch) 3
I2C (#) 4
CAN (ch) 2
CAN-FD (ch) 0
Wireless No
SDHI (ch) 2
High Resolution Output Timer No
PWM Output (pin#) 16
32-Bit Timer (ch) 2
16-Bit Timer (ch) (#) 5
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 8
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller Yes
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Image Codec No
Segment LCD Controller No
Security & Encryption No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
LFBGA 8 x 8 x 1.4 176 0.5
LFQFP 24 x 24 x 1.7 176 0.5
LQFP 28 x 28 x 1.7 208 0.5

Applications

  • Home Appliance
  • Healthcare
  • Security

Applied Filters: