Skip to main content

Features

  • CPU: RL78 core, Max. 24MHz
  • Voltage: 2.4V to 5.5V
  • Package: 32 to 48-pin HWQFN, 48-pin LFQFP, 32-pin LQFP
  • Memory: SRAM Max. 5.5KB, Program Flash Max. 32KB
  • Timer: 16-bit Timer (ch) x 4, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
  • PWM: PWM Output x 3
  • Analog function: 10-bit A/D Converter (ch) x 9
  • On-chip Oscillator Freq. (MHz): High-speed 48M, 24M, Low-speed 15kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Description

In addition to two USB 2.0 (full speed) host channels or one function channel, the RL78/G1C microcontrollers are compliant with Battery Charging Specification 1.2 (BC 1.2) for high-speed battery charging. These microcontrollers are suitable for office equipment that connect via USB such as a printer, mouse, and keyboard, as well as for USB chargers for healthcare devices, mobile batteries, and more.

Parameters

Attributes Value
Program Memory (KB) 32
Data Flash (KB) 2
RAM (KB) 5.5
Carrier Type Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V) -
I/O Ports 22, 38
Temp. Range (°C) Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz) 24
USB FS (host ch/device ch) ( 0 / 1 ), ( 2 / 1 )
SCI or UART (ch) 1
SPI (ch) 2
I2C (#) 3
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
LIN (#) 0
16-Bit Timer (ch) (#) 4
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 8, 9
24-Bit Sigma-Delta A/D Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Segment LCD Controller No
Security & Encryption No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
HWQFN 5 x 5 x 0.8 32 0.5
HWQFN 7 x 7 x 0.8 48 0.5
LFQFP 7 x 7 x 1.6 48 0.5
LQFP 7 x 7 x 1.7 32 0.8

Application Block Diagrams

True Wireless Stereo (TWS) Earbud Charger Cradle Block Diagram
True Wireless Stereo (TWS) Earbud Charger Cradle
Compact TWS charger cradle design with USB and wireless input, PLC, and efficient power management.

Additional Applications

  • Home
  • USB

Applied Filters: