Overview
Description
The General-purpose microcomputer with lower operating current than RL78/G13.
Features
- CPU: RL78 core, Max. 32MHz
- Voltage: 1.6V to 5.5V
- Package: 48 to 100-pin LFQFP, 44-pin LQFP
- Memory: SRAM Max. 32KB, Program Flash Max. 512KB
- Timer: 16-bit Timer (ch) x 8, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
- PWM: PWM Output x 7
- On-chip Oscillator Freq. (MHz): High-Speed: 32, 24, 16, 12, 8, 4, 1MHz Low-speed: 15kHz
- Others: RTC, Power-On Reset, Low Voltage Detection
Comparison
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
FAQs
-
RL78 Family: Reset signal generated by the power-on reset circuit (POR)
... F13, RL78/F14, RL78/F15, RL78/F23, RL78/F24, RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1A, RL78/G1C, RL78/G1D, RL78/G1F, RL78 ...
Apr 28, 2025 -
RL78 Family: Relationship between A/D Conversion Resolution and A/D Conversion Time
... D1A, RL78/F12, RL78/F13, RL78/F14, RL78/F15, RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1C, RL78/G1D, RL78/G1F, RL78/G1G, RL78 ...
Nov 12, 2024 -
Tell me the points to be aware of when using the RL78 Code Generator with the WDT.
In the RL78 Code Generator, the Watchdog Timer (WDT) is set to 'Enabled' by default, as shown in the diagram below. To avoid unintended resets by the WDT, please either select 'Disabled' for the 'Watchdog Timer Operation Setting' or add a program to clear the Watchdog Timer counter.
Dec 10, 2024