Overview
Description
RL78/G12 microcontrollers balance the industry's lowest level of consumption current (CPU: 63 μA/MHz, standby (STOP): 230 nA) and a high performance of 32.4 DMIPS (24 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). With a 20 to 30-pin compact package lineup, these microcontrollers are perfect for sub-microcontrollers of small appliances and consumer and industrial equipment.
Features
- CPU: RL78 core, Max. 24MHz
- Voltage: 1.8V to 5.5V
- Package: 24-pin HWQFN, 20 to 30-pin LSSOP
- Memory: SRAM Max. 2KB, Program Flash Max. 16KB
- Timer: 16-bit Timer (ch) x 8, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
- PWM: PWM Output x 7
- Analog function: 10-bit A/D Converter (ch) x 8
- On-chip Oscillator Freq. (MHz): High-Speed: 1, 4, 8, 12, 16, 24MHz
Low-speed: 15kHz - Others: Power-On Reset, Low Voltage Detection
Comparison
Applications
Design & Development
Support
Support Communities
Support Communities
-
RL78/G12 Self-Programming (Received Data via IIC) CC-RL Sample code
Dear Sir, I need sample code for RL78/G12 Self-Programming (Received Data via IIC) CC-RL, i downloaded from below link but the sample project seems empty with no source code. https://www.renesas.com/sg/en/document/scd/rl78g12-self ...
Dec 7, 2021 -
Problem Using Dataflash in RL78/G12 CC-RL Project
Hello, I'm just learning the RL78/G12 R5F10278 processor with E2Studio. When I created an RL78/G12 CC-RL project for the first time, I encountered the following error while uploading my code. I filled in the yellow fields shown in the picture below and my problem ...
Mar 4, 2024 -
[RL78/G12 R5F1026A] Memory Address Problem
Hi to the community, I am trying to debug a simple program, it doesn't have any modification(it's the generated code by default(configuring the micro and the board)) and was created by the "Code Generator". It compiles perfectly, but when i am loading it on the board ...
Jun 28, 2018
FAQs
-
RL78 Family: Reset signal generated by the power-on reset circuit (POR)
... D1A, RL78/F12, RL78/F13, RL78/F14, RL78/F15, RL78/F23, RL78/F24, RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1A, RL78/G1C, RL78 ...
Apr 28, 2025 -
Compatibility of RL78/G15 with existing products
RL78/G15 (10-pin, 16-pin) has pin compatibility with RL78/G10 (10-pin, 16-pin). The same functions are assigned to the same pins. RL78/G15 (20-pin) is essentially pin compatible with RL78/G12 (20-pin), except for three pins, namely, ANI, TOOLTxD, and ...
Jan 12, 2023 -
Reference Materials for Migration from 78K0/Kx2 to RL78
We have the following reference materials available. - How to replace a program for 78K0 with a program for RL78 Replacement Guide for 78K0 Family to RL78 Family (CcnvCA78K0) Software for converting a C source file for CA78K0 and CA78K0R to a C source file for CC-RL CcnvCA78K0 C Source ...
Dec 21, 2020