Overview
Description
The R-Car M3Ne(-2G) can be used in a wide range of automotive applications requiring medium-class computing, including for example In-Vehicle Infotainment, low-end integrated cockpit, connected gateway, central server.
A 2GHz version (M3e-2G) is available, providing increased CPU power.
The R-Car M3Ne(-2G) is compliant with the ISO 26262 (ASIL-B) functionality safety standard for automotive and has enhanced security functions.
Features
- Compliant with ISO 26262 (ASIL-B) functionality safety standard for automotive
- Optimized functions and performance enable use in a wide range of applications
- Compatibility with previous products enables use of the existing ecosystem and access to over 180 R-Car Consortium partners
Specifications
- Product Name (Part Number)
- R-Car M3Ne (R8A779M4)
- R-Car M3Ne-2G (R8A779M5)
- Power Supply Voltage: 3.3V/1.8V (IO), 1.1V (LPDDR4), 0.9V (core)
- CPU Core
- Arm® Cortex®-A57 Dual
- Arm® Cortex®-R7 Dual Lockstep
- Cache Memory
- Arm® Cortex®-A57 Dual
- L1 instruction cache: 48KB
- L1 operand cache: 32KB
- L2 cache: 1MB
- Arm® Cortex®-A57 Dual
- L1 instruction cache: 32KB
- L1 operand cache: 32KB
- L2 cache: 512KB
- Arm® Cortex®-R7 Dual Lockstep
- L1 instruction cache: 32KB
- L1 operand cache: 32KB
- Arm® Cortex®-A57 Dual
- External Memory
- LPDDR4-SDRAM
- Maximum operating frequency: 1600MHz
- Data bus width: 32 bits x 1 ch (12.8GB/s x 2)
- 3D Graphics: Imagination Technologies’ PowerVR® Series 6XT GE7800
- Video
- Display out x 3 ch
- Video input x 8 ch
- Video codec module (H.265, H.264/AVC, MPEG-4, VC-1, etc.)
- IP conversion module
- Up and down scaling, 1-D LUT/3D-LUT/1D-Histogram/2D-Histogram, color conversion, super resolution, rotate, ordered dithering, sharpness, lossless compression/decompression, lossy compression
- TS interface x 2 ch
- Stream and security processor
- Distortion compensation module x 4 ch (IMR-LX4)
- Audio
- Audio DSP
- Sampling rate converter × 10 ch
- Serial sound interface × 10 ch
- Storage Interfaces
- USB 3.0 host interface (DRD) × 1 port (wPHY)
- USB 2.0 host interface × 1 port (wPHY)
- USB 2.0 host/function/OTG interface × 1 port (wPHY)
- SD host interface × 4 ch (SDR104)
- Multimedia card interface × 2 ch
- PCI Express 2.0 (1 lane) x 2 ch
- In-car Network and Automotive Peripherals
- Media local bus (MLB) interface × 1 ch (3-pin interface)
- Controller Area Network (CAN-FD support) interface × 2ch
- Ethernet AVB 1.0-compatible MAC built in
- Interface: RGMII
- Ethernet AVB (802.1BA)
- IEEE802.1BA
- IEEE802.1AS
- IEEE802.1Qav
- IEEE1722
- Security
- Crypto engine (AES, DES, Hash, RSA) x 2 ch
- System RAM
- Other Peripherals
- SYS-DMAC x 48 ch, real-time-DMAC x 16 ch,
- Audio-DMAC x 32 ch, audio (peripheral)-DMAC x 58 ch
- 32-bit timer x 41 ch
- PWM timer × 7 ch
- I2C bus interface × 8 ch
- Serial communication interface (SCIF) × 11 ch
- SPI multi I/O bus controller (RPC) × 1 ch (HyperFlash™/QSPI support)
- Clock-synchronized serial interface (MSIOF) × 4 ch (SPI/IIS)
- Digital radio interface (DRIF) × 4 ch
- Low Power Mode
- Dynamic power shutdown
- AVS (Adaptive Voltage Scaling), DVFS (Dynamic Voltage and Frequency Scaling), DDR-SDRAM power supply backup mode
- Package: 1022-pin Flip chip BGA (29mm x 29mm, 0.8mm pitch)
- Development Environment: ICE for Arm CPU available from tool vendors
- Evaluation Board: A user system development reference platform with the following features is also available to enable the users to carry out efficient system development.
- Incorporates car information system-oriented peripheral circuits, providing users with an actual device verification environment.
- Can be used as a software development tool for application software, etc.
- Allows easy implementation of custom user functions.
- Software Platform
- Support OS: Linux, Android™, QNX® Neutrino® RTOS, Integrity® etc.
- OpenGL ES3.1 3D graphics library, wide variety of H.265, H.264, MPEG-4 and VC-1 for video compliant with OpenMAX IL I/F in addition to BSPs compliant with OSs standard API are available to realize complete system concept.
Arm and Cortex are registered trademarks of Arm Limited.
PowerVR is a trademark of Imagination Technologies Limited.
Android is a registered trademark from Google Inc.
QNX, neutrino and Blackberry are trademarks from BlackBerry Limited, and are used with permission from QNX Software System Limited.
Green Hills Software and INTEGRITY are trademarks or registered trademarks of Green Hills Software, Inc. in the U.S. and/or internationally.
HyperFlash is a trademark of Spansion LLC in the United States and other countries.
All names of other products or services mentioned are trademarks or registered trademarks of their respective owners.
Comparison
Applications
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | ZIP 238.90 MB | |
Software & Tools - Evaluation Software | ZIP 234.00 MB | |
Software & Tools - Software | ZIP 185.76 MB | |
Software & Tools - Evaluation Software | ZIP 78.76 MB | |
Software & Tools - Other | ZIP 165 KB | |
Software & Tools - Other | ZIP 428.12 MB | |
Software & Tools - Other | ZIP 3.67 MB | |
Software & Tools - Evaluation Software | ZIP 2.35 MB | |
8 items
|
Sample Code
Boards & Kits
High-End Cockpit & Infotainment Solution R-Car H3, M3 Development Board / Salvator-XS
The combination of R-Car (H3/M3/M3N) SiP and Clock Generators delivers high efficiency while supporting a wide range of display outputs and high-quality performance, making it ideal for scalable cockpit and infotainment solutions.
Test This Board Remotely
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Support
Support Communities
Support Communities
-
Different sleep/hibernate modes available in R-Car Gen3e and respective current values
Hello everybody, Renesas India tier 1 customer is using R-Car M3Ne for digital cockpit development (both cluster and infotainment), probably using Android 10 OS BSP. They would like to know different sleep/hibernate modes available in R-Car and the respective current values. We tried to support them ...
Sep 21, 2022
Videos & Training
User Interface Design Tools and GUI Software
Contact: [email protected]
Webpage: Altia CloudWare™ - Renesas Portal - Altia - User Interface Design Tools and GUI Software
News & Blog Posts
Blog Post
Oct 17, 2023
|