Overview
Description
The RJP1CS23DWA 1250V, 30A, trench insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage and can be used for inverter applications. It is available in an Unsawn wafer package type.
Features
- Renesas generation 7th Trench IGBT
- Low collector to emitter saturation voltage VCE(sat) = 1.55V typ. (at IC = 30A, VGE = 15V, Tc = 25 °C)
- Moderate speed switching
- Short circuit withstands time (10μs min.)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 151 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Application Note | PDF 506 KB 日本語 | |
Application Note | PDF 941 KB 日本語 | |
Application Note | PDF 1.05 MB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: