GreenPAK SLG46826 (STQFN-20) Development Kit with Socket Adapter
The SLG46826V-SKT includes the SLG4SA20SP-20x30 socket adapter and 50 SLG46826V (STQFN-20) samples.
The SLG46826 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
The SLG46826V-SKT includes the SLG4SA20SP-20x30 socket adapter and 50 SLG46826V (STQFN-20) samples.
The SLG46826V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced...
The SLG46826G-SKT includes the SLG4SA20-65x64 socket adapter and 50 SLG46826G (TSSOP-20) samples.
The SLG4TA20SP-SLG46826 is a training adapter board for the SLG46826 programmable mixed-signal matrix with in-system programmability.
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT /...
The GreenPAK DIP Adapter for the GreenPAK Advanced Development Board allows using the SLG46xxxV-DIP and SLG47xxxV-DIP Proto boards with the GreenPAK Advanced...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
The SLG4DVKINTRO GreenPAK Introduction Kit is perfect for customers starting new development.
GreenPAK Introduction Kit includes:
The SLG4DVKLITEINTRO GreenPAK™ Introduction Kit is perfect for customers starting new development with the GreenPAK programmable mixed-signal products.
GreenPAK...
The CCE4503-EVAL-V3 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link Device Transceiver.
The CCE4503 is an easy-to-use device side...
The QCIOT-SLG46826POCZ evaluation board enables quick prototyping of the GreenPAK™ SLG46826V programmable mixed-signal matrix. The QCIOT-SLG46826POCZ board is a part of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: