Overview
Description
The RTD60 (single-channel) and RTD60D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.
Features
- Fast response
- Best-in-class signal-to-noise ratio
- High operating temperature
- System design support with cost-optimized BoM and FW / algorithm support
- Single and dual channel detectors
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 333 KB | |
Datasheet | PDF 1.01 MB | |
End Of Life Notice | PDF 1.43 MB | |
3 items
|
Design & Development
Boards & Kits
RTD120D Thermopile Gas Detector CO2 Evaluation Kit
The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector application.
A Renesas RA4W1 MCU on the main board reads both channels of the dual thermopile detector, and computes and displays CO2...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: