S128 Development Kit
Evaluate all features of the Synergy™ S128 microcontroller (MCU) Group and develop low power applications using Synergy software and tools.
Part number of this kit...
Uniquely suited for control applications that require low power operation modes and fast wake-up times, the S128 MCU Group has 256KB of flash memory and 24KB of SRAM. It includes a Memory Protection Unit (MPU) for additional safety and security, a Digital Addressable Lighting Interface (DALI), and a smart mix of analog and digital peripherals.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00Renesas Synergy Using QE and SSP to Develop Capacitive Touch ApplicationsCapacitive Sensor MCU Capacitive Touch Noise Immunity GuideCapacitive Sensor MCU QE for Capacitive Touch Advanced mode Parameter GuideCapacitive Sensor Microcontrollers CTSU Capacitive Touch Introduction Guide
|
Solution Toolkit | Renesas |
Renesas Synergy™ Software Package (SSP) A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
|
Software Package | Renesas |
2 items
|
Evaluate all features of the Synergy™ S128 microcontroller (MCU) Group and develop low power applications using Synergy software and tools.
Part number of this kit...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Program Memory (KB) |
Data Flash (KB) |
SRAM |
Lead Count (#) |
Pkg. Type |
PLP |
Operating Voltage Range (V) |
Operating Freq (Max) (MHz) |
DAC |
I/O Ports |
CAN (ch) |
Safety |
Security & Encryption |
Family Name |
DMA |
Ethernet |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
R7FS128783A01CFJ#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
256 | 4 | 24 KB | 32 | LQFP | 2033 May | 1.6 - 5.5 | 32 | 8-bit x 3-ch | 24 | 1 | Yes | 128-bit Unique ID, AES128, AES256, TRNG | Synergy MCU | No | No | 3 | 2.698 | Get Samples, |
R7FS128783A01CFL#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
256 | 4 | 24 KB | 48 | LFQFP | 2033 May | 1.6 - 5.5 | 32 | 8-bit x 3-ch | 37 | 1 | Yes | 128-bit Unique ID, AES128, AES256, TRNG | Synergy MCU | No | No | 3 | 3.012 | Get Samples, |
R7FS128783A01CFM#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
256 | 4 | 24 KB | 64 | LFQFP | 2033 May | 1.6 - 5.5 | 32 | 8-bit x 3-ch | 53 | 1 | Yes | 128-bit Unique ID, AES128, AES256, TRNG | Synergy MCU | No | No | 3 | 3.45 | Get Samples, |
256 | 4 | 24 KB | 48 | LFQFP | 2036 Mar | 1.6 - 5.5 | 32 | 8-bit x 3-ch | 37 | 1 | Yes | 128-bit Unique ID, AES128, AES256, TRNG | Synergy MCU | No | No | 3 | |||
R7FS128783A01CFM#BA1 circleActive
shopping_cart
Buy Now
|
256 | 4 | 24 KB | 64 | LFQFP | 2036 Mar | 1.6 - 5.5 | 32 | 8-bit x 3-ch | 53 | 1 | Yes | 128-bit Unique ID, AES128, AES256, TRNG | Synergy MCU | No | No | 3 | 4.091 | |
256 | 4 | 24 KB | 32 | LQFP | 2036 Mar | 1.6 - 5.5 | 32 | 8-bit x 3-ch | 24 | 1 | Yes | 128-bit Unique ID, AES128, AES256, TRNG | Synergy MCU | No | No | 3 |