Overview
Description
This solution is a high-function version of the R0K578L1CD000BR RL78/L1C HMI Solution Kit.
Example
(1) System Demo close to the actual product is available.
- Combination of HMI such as Touch switch, sensor input, LCD display, voice sound record and playback, etc.
- Sensor application waking up MCU by a sensor input trigger.
⇒ Reducing the period for planning and specification developing
(2) Utilize this product as a reference for user's development.
Reducing the number of external components and peripheral IC and the dimension size of the PCB by integrated functions of "RX231" and "SAIC101".
- RX231: Touch sensor IC and sound playback IC, USB I/F IC can be reduced.
- SAIC101: The discreet components such as an operation amplifier and a resister can be reduced.
⇒ Reducing the development time and resource, a system cost
(3) Reducing software development period by utilizing sample software as the reference.
⇒ Reducing 20% of Software development period.
(4) The development of power saving and M2M application is ready.
Smart Analog IC automatic calibration by MCU is available.
⇒ Realizing sensor controlling system with high reliability.
- Sample software
This software has developed by Firmware Integration Technology (FIT) module which Renesas developed and inherited FIT features. It is easy to develop user application program when user uses this software as the base program.
Features
- HMI Evaluation board
- High power efficiency 32-bit MCU "RX231" built-in Capacitive Touch detection and USB Host I/F.
- Smart Analog IC "SAIC101" for controlling 16-bit A/D Converters and the amplifier gain.
- Capacitive Touch switch function
- Voice memo function (with Speaker and Microphone)
- LCD Panel (Character)
- Pyroelectric infrared sensor, Acceleration sensor
- USB Connector (Host/Function)
- Battery box (Excluding AAA battery)
- Release note (Users manual and Schematic diagram, Part list are ready to download from following URL)
- Note: Demo software is programmed in Flash ROM for USB, LCD, Capacitive Touch, Voice Memo, Sensor control, Pedometer etc.
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 2.56 MB 日本語 | |
Application Note | PDF 8.47 MB 日本語 , 简体中文 | |
Application Note | PDF 1.08 MB 日本語 | |
Other | ZIP 64 KB | |
Application Note | PDF 944 KB 日本語 | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QE: Tools for Particular Applications A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
|
Solution Toolkit | Renesas |
QE for USB: A Dedicated Tool for USB Debugging assistance tool for developing systems which use the USB [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78, RA]
|
Solution Toolkit | Renesas |
2 items
|
Sample Code
Product Options
Applied Filters:
Support
Support Communities
Specifications
Item | Specifications | |
---|---|---|
Dimensions | 120×70×27 mm (battery box: 70×48×20 mm) | |
Power supply | (a) Battery box (three AA batteries) | |
(b) AC adapter (sold separately) | ||
(c) USB micro-B (USB bus-powered) | ||
Input voltage | 3.5V-5.5V | |
Environmental conditions | Operating: 10 to 35°C, Storage: - 10 to 50°C | |
Microcontroller | RX231:R5F52318ADFP (ROM/RAM:512KB/64KB, PKG:100LQFP) | |
Smart Analog IC | SAIC101:RAA7301013CBG | |
Flash memory | MX25L6433FM2I-08G(64Mbit) | |
Oscillation device | Oscillator:16MHz, 32.768kHz, | |
Oscillation (module):11.2896MHz | ||
Sensors |
| |
| ||
Display |
| |
| ||
Key input |
| |
| ||
| ||
Voice record/playback (S/W encoding/decoding) | Playback |
|
| ||
| ||
Recording |
| |
| ||
Music playback |
| |
| ||
Standard interface |
| |
| ||
Evaluation interface |
| |
| ||
Debugging interface | E1 connector |