Overview
Description
The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]
Target Devices
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Additional Details
Specifications
| Item | Description |
|---|---|
| Applicable emulator | E100 |
| Supported MCUs | M16C/50 Series
|
| Applicable MCU mode | Single-chip mode |
| Maximum ROM/RAM capacity | (1)Internal flash ROM : 284KB 0E000h--0FFFFh : Data flash (8KB) 10000h--13FFFh : Program ROM2 (16KB) 14000h--14FFFh : E2 Data flash (4KB) C0000h--FFFFFh : Program ROM1 (256KB) (2)Internal RAM : 20KB 00400h--053FF |
| Maximum operating frequency | Power supply voltage: 2.7--5.5[V] 25MHz (with PLL) 3.0--5.5[V] 32MHz (with PLL) |
| Emulator power supply | Supplied from the DC power of the emulator |
| Overseas standards | ・European Standards: EN 55022 Class A, EN 55024 ・US FCC Standard: FCC part 15 Class A |
Note:
- There are following limitations when using the emulator.
- (1) When using the emulator, the I/O port P8_5 is an N-channel Open-drain output. A 510kΩ pull-up resistor is connected to the P8_5 in the emulator. Please refer to R0E535M00MCU00 release notes and user's manual for details.
- a) M16C/5L, M16C/56 Groups (I/O port : CMOS output)
When using the I/O port P8_5 as an output port, an external pull-up resistor of the VCC level is needed on the user system. - b) M16C/5M, M16C/57 Group (I/O port : N-channel Open-drain output)
Set the value of the the pull-up resistor for the I/O port P8_5 up to the VCC level.
- a) M16C/5L, M16C/56 Groups (I/O port : CMOS output)
- (2) The functions of the multi-master I2C-bus interface and LIN module have limitations when using the emulator. Please see R0E535M00MCU00 Release Notes (E100 Emulator MCU Unit for M16C/5M M16C/5L M16C/56 M16C/5LD and M16C/56D Groups) (PDF | English, 日本語) and R0E535M00MCU00 User's Manual (E100 Emulator MCU Unit for M16C/5M, M16C/5L, M16C/56, M16C/5LD, and M16C/56D Groups) Rev.6.02 (PDF | English, 日本語) for further details.
- (1) When using the emulator, the I/O port P8_5 is an N-channel Open-drain output. A 510kΩ pull-up resistor is connected to the P8_5 in the emulator. Please refer to R0E535M00MCU00 release notes and user's manual for details.
Components
- MCU unit (R0E530650MCU00)
- Flexible cable (Mounted on the MCU unit)
- 20MHz oscillator module (Mounted on the MCU unit)
- CD-ROM (M16C R8C E100 emulator software)
- M16C R8C E100 emulator debugger (Including High-performance Embedded Workshop)
- Auto-update utility
- User's manual