The GreenPAK™ programmable mixed-signal, ASIC, & IP product lines enable customers to create differentiated and customized solutions with Renesas.

GreenPAK™ is a cost-effective NVM programmable device that enables innovators to integrate many system functions while minimizing component count, board space, and power consumption. Using the GreenPAK Designer Software and GreenPAK Development Kit, designers can create and program a custom circuit in minutes.

Renesas' high performance, ASICs are customized ICs that optimize power and performance in a smaller form factor. We deliver precisely engineered solutions that offer differentiation and best-in class performance.

Renesas has incorporated a broad range of IP into its microcontrollers (MCUs) and system on chip (SoC) product spans, including a central processing unit (CPU) IP, communication interface IP, timer IP, memory IP, and analog IP. Renesas is offering customers access to the most highly sought assets from our high-performance, high-quality, silicon-proven IP portfolio.

カテゴリ

ForgeFPGA Low-density FPGAs

Programmable logic for cost-sensitive applications

GreenPAK™プログラマブルデジアナ混載製品

不揮発性メモリ(NVM)を搭載したコスト効率の高いプログラマブルデバイス

IP製品

CPUコア、モータ用タイマIP、USBコア、SRAM向けIPライセンス

Mixed-signal ASICs

High performance, differentiated ASICs

ビデオ&トレーニング

GreenPAK Configurable Mixed-signal IC Introduction