Overview

Description

Update: Jul 6, 2022
Renesas Electronics Corporation

Product Overview

Linux Packages for MPUs of the RZ/V2L. Functions of this products have been verified and regular maintenance is also provided. You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.

(Note) RZ/V Verified Linux Package will support following related software packages from 2022/Aug.

  • RZ/V2L DRP-AI Support Package
  • RZ/V2L ISP Support Package
  • RZ/V2L Multi-OS Package

Functions

  • Linux kernel
  • Device Drivers

Target Reference Boards

  • RZ/V2L Evaluation Board Kit

History

  • June 30, 2022: 5.10-CIP version VLP/V v3.0.0

Download Evaluation Version

First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.

* Note
The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that is used by each OSS, and carefully confirm the package is applicable to your product.

  • For RZ/V2L

Download Description Version Note
RZ/V Verified Linux Package V3.0.0(RTK0EF0045Z0024AZJ-v3.0.0.zip) (ZIP) This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product. V3.0.0 OSS
RZ MPU Graphics Library Evaluation Version for RZ/G2L, RZ/G2LC and RZ/V2L Graphics libraries for the Mali GPU which RZ/G2L, RZ/G2LC, and RZ/V2L are equipped with. V1.2 Proprietary
RZ MPU Video Codec Library Evaluation Version for RZ/G2L and RZ/V2L Video Codec libraries for the Video Codec which RZ/G2L and RZ/V2L are equipped with. V0.58 Proprietary
  • Common file for all products

Download Description Version Note
Open source Package(oss_pkg_rzv_v3.0.0.7z) (7Z) This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed. V3.0.0 OSS