メインコンテンツに移動
Quad, 64 Tap, Digitally Controlled Potentiometer (XDCP™)

パッケージ情報

Pkg. Type: TSSOP
Pkg. Code: MZK
Lead Count (#): 24
Pkg. Dimensions (mm): 7.80 x 4.39 x 0.90
Pitch (mm): 0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.39.0090
Pb (Lead) Free Yes

製品スペック

Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Country of Assembly Malaysia
Country of Wafer Fabrication United States
Price (USD) 15.63444
Channels (#) 4
End-to-End Temperature Coefficient (ppm/°C) 300
Interface SPI
Lead Count (#) 24
Length (mm) 7.8
MOQ 248
Memory Type Nonvolatile
Middlepoint Ratiometric Tempco 20
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm) 0.7
Pkg. Dimensions (mm) 7.8 x 4.4 x 0.90
Pkg. Type TSSOP
Qualification Level Standard
Resistance Options (kΩ) 10
Resistance Taper Linear
Single Supply Voltage Range (V) -
Supply Current Icc (µA) 3
Supply Voltage Vcc (Min) (V) 2.7
Supply Voltage Vcc Range 2.7 to 5.5
Taps (#) 64
Temp. Range (°C) -40 to +85°C
Thickness (mm) 0.9
VL Terminal Voltage (Max) (V) 5.5
VL Terminal Voltage (Min) (V) 0
Width (mm) 4.4
Wiper Current (mA) 6
Wiper Resistance (ohms) 150

説明

The X9401 integrates 4 digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated microcircuit. The digitally controlled potentiometer is implemented using 64 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the SPI bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and 4 nonvolatile Data Registers (DR0:DR3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array through the switches. Power-up recalls the contents of DR0 to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.