Lead Count (#) | 64 |
Pkg. Code | pkg_3012 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
RoHS (UPD703371GBA2-XXX-GAH-AX) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Program Memory (KB) | 256 |
RAM (KB) | 16 |
Lead Count (#) | 64 |
CAN (ch) | 1 |
I/O Ports | 51 |
Timer | 16-bit x 7-ch |
ADC | 10-bit x 10-ch |
DMA | Yes |
Temp. Range (°C) | -40 to +125°C |
Bit Size | 32 |
CPU | V850ES |
Data Flash (KB) | 32 |
Ethernet | No |
Family Name | V850 |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 10 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 32 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Pkg. Type | LFQFP |
RTC | No |
Supply Voltage (V) | 3.3 - 5.5 |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 10 |
V850ES/Fx3は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RH850/F1L、RH850/F1H をご検討ください。